??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 64511 - Upper part for tank level gauge - Stainless steel 316
Bill of material
Béné Inox 464511-1220IN
Reference
Connection
Version
min - max
20 - 24 mm
F
Pouces
L1
mm
L2
mm
L3
18 mm
Passage
8 mm
Previews
3D
Dimension
2D
Download CAD models