??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 64125 - Hose liner - Stainless steel 316L
Bill of material
Béné Inox 664125-50
Reference
Material
Inox 316 L
Nominal diameter
mm
D1
mm
D2
mm
D3
mm
L1
79 mm
L2
mm
POIDS
kg
Previews
3D
Dimension
2D
Download CAD models