??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 64112 - Welding male part - Stainless steel 316L
Bill of material
Béné Inox 664112-60
Reference
Matière
Inox 316 L
Diamètre nominal
mm
D1
mm
D2
mm
F
mm
L1
22 mm
L2
mm
POIDS
kg
Previews
3D
Dimension
2D
Download CAD models