目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 662631-40
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
03 - Vannes papillon DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/03_vannes_papillon_din/62631.prj},{NB=bene_inox_662631-40_0},{REF=662631-40},{MAT=Inox 316L},{ANGLE=0},{DN=40},{D1=41},{D2=92},{L=44},{POIDS=0.86},{INFOS=INFOTEXTE},{VERS=3.000},{VERS1=2.000},{VERS2=21.000},{DX=6.000},{PPATH=62631/62631_sbl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 62631 - Butterfly valve with plain ends - FKM gasket - Stainless steel 316L
Bill of material
Béné Inox 662631-40
Référence
662631-40
662631-40
Matière
Inox 316L
ANGLE
mm
Enter value for ANGLE
mm
cm
inch
ft
確定
Diamètre nominal
40
40
mm
D1
41
41
mm
D2
92
92
mm
L
44
44
mm
POIDS
0.86
0.86
Kg
Informations
Information
INFOTEXTE
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型