emile maurin 625184
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
washer
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/rondelle/inox_a2/62518.prj},{NB=emile_maurin_fix_infra_625184_400},{DES=Rondelle cuvette emboutie},{NORME1=NFE 27619},{NORME2=-},{MATIERE=Inox A2},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{LODLEVEL=400},{REF=625184},{D=4},{D1=4.5},{D2=11},{H1=0.859},{S=0.500},{R1=0.600},{R2=0.100},{H=2.5},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 62518 - stamped cup washer NFE 27619 - Stainless steel A2
Bill of material
emile_maurin_625184
Long description
Rondelle cuvette emboutie
Standard 1
NFE 27619
Standard 2
-
Material
Inox A2
Coating
-
Certification / Accreditation
-
Marque
-
LOD Level
400
300
200
400
300
200
Reference
625184
625184
D
4
4
mm
D1
4.5
4.5
mm
D2
11
11
mm
H
2.5
2.5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型