??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 62361 - Handwheel welding diaphragm valve - EPDM diaphragm - Stainless steel 316L
Bill of material
Béné Inox 662361-6
Reference
Material
Inox 316 L
Nominal diameter
mm
D1
mm
D2
mm
D3
32 mm
L1
72 mm
L2
69 mm
POIDS
kg
Informations
Information
INFOTEXTE
Previews
3D
Dimension
2D
Download CAD models