??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61343 - Plastic handle with multi-position trigger for butterfly valve
Bill of material
Béné Inox 961343-2576
Reference
961343-2576
DN valve
25 to 76 mm
DN valve
1" to 3" Inch
L1
168 mm
L2
50 mm
ENTRAINEMENT
flat 8 mm
POIDS
0.19 kg
Previews
3D
Dimension
2D
Download CAD models