??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61322 - Plastic handle with trigger
Bill of material
Béné Inox 961322-2576
Référence
961322-2576
Diamètre nominal
25 à 76 mm
Diamètre nominal
1" à 3" Pouces
L1
172 mm
L2
63 mm
Entrainement
méplat 8
POIDS
0.16 kg
Position poignée
Previews
3D
Dimension
2D
Download CAD models