目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 653522-80
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
53 - Raccords série 3000
03 - Raccords série 3000 lbs brides SAE
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/53_serie_3000/03_raccords_serie_3000_lbs_brides_sae/5352.prj},{NB=bene_inox_653522-80},{REF=653522-80},{MAT=Inox 316 L},{FORMA=Tube gaz},{FORMB=Sans gorge},{DN=3\"},{TUBE=-},{D1=101.6},{D2=90},{D3=70},{L=60},{KG=1.73},{A1=90.000},{A2=90.000},{L1=60.000},{L2=19.000},{L3=9.600},{G=0.000},{DN1=80.000},{T=1.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 32
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 5352 - SAE collar - Stainless steel 316L
Bill of material
Béné Inox 653522-80
Référence
653522-80
653522-80
Matière
Inox 316 L
Forme
Tube gaz
Tube gaz
Forme
Sans gorge
Sans gorge
DN
3"
3"
pouces
ø tube
-
-
D1
101.6
101.6
mm
D2
90
90
mm
D3
70
70
mm
L
60
60
mm
Poids
1.73
1.73
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型