目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 450410-25DE
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50410_50430.prj},{NB=bene_inox_450410-25DE_1},{REF=450410-25DE},{FORME=Gaz},{TYPE=Double effet},{V=1},{DN=25},{DNPOUCES=1\"},{L1=113},{L2=199},{L3=208},{L4=96},{POIDS=5.90},{WEB=https://www.bene-inox.com},{PPATH=50410_50430/50410_50430_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 50410/50430 - 2 ways f/f high pressure ball valve with aluminium pneumatic actuator (50800) filetage gaz ou npt
Bill of material
Béné Inox 450410-25DE
Reference
450410-25DE
450410-25DE
FORME
Gaz
Gaz
Type actionneur
Double effet
Double effet
Vanne
Vanne ouverte
Vanne fermée
Vanne ouverte
Vanne fermée
DN
25
25
mm
DNPOUCES
1"
1"
pouces
L1
113
113
mm
L2
199
199
mm
L3
208
208
mm
L4
96
96
mm
POIDS
5.90
5.90
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型