??
Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 50341 - 2 pieces ball valve with ansi flanges (58268) with ip68 electric actuator (50844)
Bill of material
Béné Inox 450341-40B
Reference
Actuator type
Valve
Nominal diameter
mm
DNPOUCES
pouces
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
Operating time (90 °)
s
POIDS
kg
Previews
3D
Dimension
2D
Download CAD models