??
Catalog navigation
Seleção de modelos em CAD
Available products: 9
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 43781 - Threaded rod 3 meter - NFE 25136 - 4.6 class - Zinc plated
Bill of material
emile_maurin_4378112
Long description
Tige filetée longueur 3 mètres
Standard 1
NFE 25136
Standard 2
-
Material
Acier classe 4.6
Coating
Zn
Certification / Accreditation
-
Marque
-
Reference
LOD Level
D
mm
L
3000 mm
Previews
3D
Dimensão
2D
Baixar modelos em CAD