??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Clark Reliance
Description
Model 4000-S Threaded Sheathed Tubular - T400.41
Bill of material
TGA-04-B-11111
Manufacturer
Jacoby-Tarbox
Description
Model 4000-S Threaded Sheathed Tubular
Model
Size
Inch
Head Material
Head Machining
Window
Gasket
Body (Fasteners)
Nameplate/Rating Tag
Part Number
TGA-04-B-11111
Design Pressure
150 psig / 10.3 bar
Design Temperature
250°F / 121°C
Weight
1.0 lbs / 0.45 kgs
Previews
3D
2D
Download CAD models