??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 34721 - FRAMEX FOR PVC SCREW COUNTERSUNK HEAD CROSS RECESS "PHILLIPS" ZINC CHROMITING® 240 HSST
Bill of material
emile_maurin_347214,3X30
Long description
Standard 1
-
Standard 2
-
Material
Acier
Coating
Chromiting® 240HBS
Certification / Accreditation
-
Marque
MUSTAD
Reference
LOD Level
D
mm
L
mm
DK
7 mm
H N°
2
MH
4.600 mm
MZ
4.600 mm
TH
2.600 mm
TZ
2.500 mm
Previews
3D
Dimension
2D
Download CAD models