??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Kepner Products
Description
Model 2900 - Pneumatic Single Lock Valves
Bill of material
2910P3
Part Number
Valve & Cylinder Port Size
Pilot Port Size
1/4 FPT
Max Working Pressure
3000 PSI
Pilot Ratio
3:1
Crack Pressure
15 PSI
Max Flow Coefficient
Temperature Range
-40°F to 250°F
Sealed Pilot Piston
Yes
Model Weight
lbs.
Body
Aluminum
Port Caps (2)
Steel
Port Cap Seals (2)
Buna-N
Pilot Piston
303 Stainless Steel
Pilot Piston Seal
Buna-N
Plunger
Steel
Internal Check Valve
Steel
Seals
O-ring (Internal Check Valve)
Buna-N
Spring
302 Stainless Steel
Previews
3D
2D
Download CAD models