??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Kepner Products
Description
Model 2800 - Dual Lock Valves
Bill of material
2810P3
Part Number
Port Size
Inch
Max Working Pressure
3000 PSI
Pilot Ratio
3:1
Crack Pressure
10 PSI
Max Flow Coefficient
Temperature Range
-40°F to 250°F °F
Model Weight
lb.
Body
Aluminium
Port Caps (2)
Steel
Port Cap Seals (2)
Pilot Piston
303 Stainless Steel
Plungers (2)
Steel
Internal Check Valves (2)
Steel
O-rings (2 Internal Check Valves)
Teflon®
Springs (2)
302 Stainless Steel
Previews
3D
2D
Download CAD models