??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kepner Products
Description
Model 2740 - Cartridge Lock Valves
Bill of material
2741
Part Number
2741
Cavity Diameter
Inch
Max Working Pressure
3000 PSI
Pilot Ratio
3:1
Crack Pressure
10 PSI
Max Flow Coefficient
0.09
Temperature Range
-40°F to 300°F
External Seal Size
-010
Sealed Pilot Piston
No
Model Weight
0.03 lbs.
Body
Steel
Cap
Steel
Coupling
Steel
Retainer
Steel
Poppet
Steel
O-Ring Seals
Teflon®
Internal O-ring Seal
Teflon®
Pilot Piston
303 Stainless Steel
Plunger
303 Stainless Steel
Spring
302 Stainless Steel
Previews
3D
2D
Download CAD models