??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Kepner Products
Description
Model 2600 - Split Flange Check Valves
Bill of material
2616C-1
Part Number
Port Size
Inch
Max Working Pressure
3000 PSI
Crack Pressure
Max Flow Coefficient
Temperature Range
-40°F to 250°F
External Seal Size
Model Weight
lbs.
Construction Materials
Steel
Body
Steel
Cap
Steel
Retainer
Steel
Poppet
Steel
O-Ring Seal
Internal O-ring Seal
Buna-N
Spring
302 Stainless Steel
Set-Screws (2)
Steel
Previews
3D
2D
Download CAD models