??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Kepner Products
Description
Model 2450 - Inline Shuttle Valves
Bill of material
2456B-1
Part Number
Port Size
Inch
Max Working Pressure
3000 PSI
Max Flow Coefficient
Temperature Range
-40°F to 250°F
Model Weight
lbs.
Construction Materials
Body
Brass
Caps (2)
Brass
Retainers (2)
Brass
Ball
440 Stainless Steel
O-Ring Seal
Internal O-ring Seals (2)
Buna-N
Previews
3D
2D
Download CAD models