??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Kepner Products
Description
Model 2250 - Cartridge Shuttle Valves
Bill of material
2253B-1
Part Number
Cavity Diameter
Max Working Pressure
3000 PSI
Max Flow Coefficient
Temperature Range
-40°F to 250°F
External Seal Size
Model Weight
lbs.
Construction Materials
Body
Brass
Caps (2)
Brass
Retainers (2)
Brass
Ball
440 Stainless Steel
O-Ring Seal
Internal O-ring Seals (2)
Buna-N
Previews
3D
2D
Download CAD models