??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Kepner Products
Description
Model 2200 - Cartridge Check Valves
Bill of material
2208B-1
Part Number
Cavity Diameter
Inch
Max Working Pressure
3000 PSI
Crack Pressure
Max Flow Coefficient
Temperature Range
-40°F to 250°F
External Seal Size
Model Weight
lbs.
Construction Materials
Body
Brass
Cap
Brass
Retainer
Brass
Poppet
Brass
O-Ring Seal
Internal O-ring Seal
Buna-N
Spring
302 Stainless Steel
Previews
3D
2D
Download CAD models