??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 175
Bill of material
0220-74767
Part No.
0220-74767
Model Number
175
Ratio
Style
Gear Type
SP
Frame Size
N/A
Output Diameter
1.000 Inch
Description
175 1/1 A,B SP
Product Type
Bevel
Product Line
Bevel Gear Drives
Input Type
Shaft
Input Diameter
1.000 Inch
Output Type
Hollow Bore
Shipping Weights
25 lbs
Previews
3D
Dimension
2D
Download CAD models