??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Mod. W7545
Bill of material
W7545 8-6
Mod.
W7545 8-6
A
8 mm
B
6 mm
G
13.7 mm
L
66 mm
M
11.5 mm
N
27 mm
T
38.2 mm
T1
13.7 mm
T2
9 mm
Weight
18 g
Previews
3D
Dimension
2D
Download CAD models