??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Camozzi
Description
Mod. HP6622
Bill of material
HP6622 6-M6
Mod.
A
6 mm
B
C
8.0 mm
E
mm
F
12.7 mm
H
mm
L
mm
M
24.0 mm
SW
5.0 mm
W
mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models