??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Camozzi
Description
Mod. HP6560
Bill of material
HP6560 6
Mod.
HP6560 6
A
6 mm
C
16.0 mm
F
24.5 mm
L
39.0 mm
M
12.5 mm
Weight
34.0 g
Previews
3D
Boyut
2D
CAD modeli indir