??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Mod. GK - Self aligning rod
Bill of material
GK-50-63
Mod.
Diameter
mm
infotext
Information
infotext
KK
L
mm
L1
53 mm
L3
mm
L4
10.0 mm
A
22 mm
D
32.0 mm
H
45 mm
I
41 mm
SW
27 mm
SW1
20 mm
SW2
mm
B1
mm
AX
mm
Z
3 mm
E
2 mm
Traslation
mm
Enter value for ETRANSL
Traslation
mm
cm
inch
ft
Rotation
°
Previews
3D
Dimension
2D
Download CAD models