??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
MICHAUD CHAILLY - Direct Transmission
Description
Modèle D3-11-105 - Clip de fixation
Nomenclature
Michaud Chailly D3-11-105
Reference
D3-11-105
Position bras
L1
85 mm
L2
45 mm
H1
93 mm
H2
51 mm
H3
12 mm
H4
27 mm
D1
6.5 mm
D2
9 mm
Informations
Information
INFOTEXTE
WEB
WWW
Previews
3D
Dimension
2D
Download CAD models