??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Modèle 98161 - Articulation LINDAPTER® type SW - Acier Zn
Bill of material
Emile Maurin 9816110
Référence
9816110
Tige
M10
U
45 mm
R
25 mm
V
35 mm
Previews
3D
Dimension
2D
Download CAD models