目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 680812-075G
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
05 - Têtes de lavage
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/05_tetes_de_lavage/8081.prj},{NB=bene_inox_680812-075G},{REF=680812-075G},{RACCORDPROCESS=Goupillé 3/4\"},{ANGLE=180° Bas},{D=19.2},{L=62.0},{MAXCUVE=1.7},{DEBITA2BAR=21},{POIDS=0.04},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 8081 - Tête de lavage à jets plats - rotation libre
Bill of material
Béné Inox 680812-075G
Référence
680812-075G
680812-075G
RACCORDPROCESS
Goupillé 3/4"
Goupillé 3/4"
Angle de pulvérisation
180° Bas
180° Bas
mm
D
19.2
19.2
mm
L
62.0
62.0
mm
Ø
1.7
m
DEBITA2BAR
21
l/min
POIDS
0.04
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型