??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 8011 - Coude 45° à souder - inox 316L
Bill of material
Béné Inox 680114-400
Référence
MATIERE
Inox 316 L
FINITION
pouce
D
mm
E
mm
L
mm
R
mm
POIDS
kg
Previews
3D
Dimension
2D
Download CAD models