??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 65624 - Fitting for IBC plastic tank, with BSPT threaded end - Stainless steel 316L
Bill of material
Béné Inox 665624-50
Référence
665624-50
Matière
Inox 316L
DN
50 mm
D1
42 mm
D2
75 mm
F2
2'' pouce
F1
S60x6 mm
L
50 mm
S
66 mm
Previews
3D
Dimension
2D
Download CAD models