??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 65622 - Fitting for IBC plastic tank, with CLAMP end - Stainless steel 316L
Bill of material
Béné Inox 665622-38
Référence
Matière
Inox 316L
DN
mm
D1
42 mm
D2
mm
D3
75 mm
D4
mm
F
S60x6 mm
L
40 mm
S
66 mm
Previews
3D
Dimension
2D
Download CAD models