目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 663494-41
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63494.prj},{NB=bene_inox_663494-41_1},{REF=663494-41},{POS=1},{DN=40},{D=41},{L=45},{POIDS=0,45},{DNAXE=2},{WEB=https://www.bene-inox.com},{DNX=1},{PPATH=63494/63494_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 63494 - Single pivot DIN clamp union - FKM gasket - Stainless steel 316 L
Bill of material
Béné Inox 663494-41
Référence
663494-41
663494-41
POS
Fermé
Ouvert
Fermé
Ouvert
mm
-
40
40
D
41
41
mm
Largeur
45
45
POIDS
0,45
0,45
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型