幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 262251-104
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
02 - Accessoires de tuyauterie DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/02_accessoires_de_tuyauterie_din/62251.prj},{NB=bene_inox_262251-104},{REF=262251-104},{MAT=Inox 304},{DIN=Série 2},{DN=100},{D=104},{E=2.0},{L1=100},{L2=60},{POIDS=1.10},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 62251 - Extruded tee - Stainless steel 304 - 316L
Bill of material
Béné Inox 262251-104
Référence
262251-104
262251-104
Matière
Inox 304
Inox 304
DIN
Série 2
Diamètre nominal
100
100
mm
D
104
104
mm
E
2.0
2.0
mm
L1
100
100
mm
L2
60
60
mm
POIDS
1.10
1.10
Kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型