??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 61344 - Multi-positions stainless steel handle with trigger
Bill of material
Béné Inox 961344-2576
Reference
961344-2576
DN vanne
25 à 76 mm
DN vanne
1" à 3" Inch
L1
168 mm
L2
50 mm
ENTRAINEMENT
méplat 8 mm
POIDS
0.35 kg
Previews
3D
Dimension
2D
Download CAD models