??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50851 - ATEX 180° electric actuator with 3 positions - IP68
Bill of material
Béné Inox 750851-75B
Reference
Designation
COUPLE
Nm
TENSION
PUISSANCE
45 W
Operating time (90°)
s
Platine ISO
Training (star)
mm
L1
170 mm
L2
mm
L3
mm
L4
mm
POIDS
kg
Previews
3D
Dimension
2D
Download CAD models