??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50760 - Butterfly valve with cast iron body and stainless steel butterfly - PTFE gasket (58010) with positioning IP68 electric actuator (50846)
Bill of material
Béné Inox 450760-125A
Référence
TENSION
Matière joint
PTFE
DN
mm
DNP
Inch
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
Temps manoeuvre (90°)
POIDS
kg
V
Previews
3D
Dimension
2D
Download CAD models