??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50727 - Butterfly valve with cast iron body and stainless steel butterfly - NBR gasket (58452) with Failsafe IP68 electric actuator (50845)
Bill of material
Béné Inox 450727-200A
Reference
TENSION
Matière joint
NBR
DN
mm
DNP
Inch
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
Operating time (90 °)
s
POIDS
kg
Valve
Previews
3D
Dimension
2D
Download CAD models