目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 450693-250SE
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50693.prj},{NB=bene_inox_450693-250SE_Vanne fermee},{REF=450693-250SE},{TYPE=Simple effet},{MATIERE=Silicone},{DN=250},{DNP=10\"},{L1=67},{L2=487},{L3=475},{L4=202},{POIDS=51.90},{V=Vanne fermee},{PPATH=50690/50690_asmtpl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50693 - Butterfly valve with cast iron body and stainless steel butterfly - Silicone gasket (58454) with aluminium pneumatic actuator (50800)
Bill of material
Béné Inox 450693-250SE
Référence
450693-250SE
450693-250SE
Actionneur
Simple effet
Simple effet
Matière joint
Silicone
DN
250
250
mm
DNP
10"
10"
Pouces
L1
67
67
mm
L2
487
487
mm
L3
475
475
mm
L4
202
202
mm
POIDS
51.90
51.90
kg
Vanne
Vanne fermee
Vanne ouverte
Vanne fermee
Vanne ouverte
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型