??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50550 - Butterfly valve with cast iron body - stainless steel butterfly - EPDM gasket (58419) with positioning IP68 electric actuator (50846)
Bill of material
Béné Inox 450550-200A
Reference
TENSION
Matière joint
EPDM
DN
mm
DNP
Inch
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
Operating time (90 °)
s
POIDS
kg
Valve
Previews
3D
Dimension
2D
Download CAD models