??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50306 - 3 pieces ball valve with ISO flanges (58259) with Failsafe ATEX IP68 electric actuator (50849)
Bill of material
Béné Inox 450306-100A
Référence
TENSION
Vanne
Nominal diameter
mm
DNPOUCES
Pouces
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
Operating time (90 °)
s
POIDS
kg
Previews
3D
Dimension
2D
Download CAD models