??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50268 / 50269 - 3 ways flanged ball valve with L bore (58229) ot with T bore (58227) with Failsafe ATEX IP68 electric actuator (50849)
Bill of material
Béné Inox 450268-100B
Référence
Type actionneur
Nominal diameter
mm
DNPOUCES
Pouces
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
Operating time (90 °)
s
POIDS
kg
Vanne
Previews
3D
Dimension
2D
Download CAD models