目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 415606-5
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 15 - Nuts
Inox A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_15/a4/415606.prj},{NB=bene_inox_415606-5},{REF=415606-5},{MAT=Inox A4},{D=M 5},{DX=5},{DXL=5X50},{D1=9.000},{E=26.000},{H=13.000},{M=6.000},{L=50.000},{S=6.700},{G=2.100},{D11=4.019},{E1=30.000},{C=8.156},{C1=9.231},{C2=7.971},{DE=15.000},{H1=5.769},{W=213.931},{R=0.397},{R1=21.900},{R2=34.035},{B=3.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 415606 - Wing nut, american type - Stainless steel A4
Bill of material
Béné Inox 415606-5
Référence
415606-5
415606-5
D
M 5
M 5
mm
E
26.000
26.000
mm
H
13.000
13.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型