目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 216519-6
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A1
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a1/216519.prj},{NB=bene_inox_216519-6},{REF=216519-6},{MAT=Acier inoxydable A1},{D=6},{D1=7.0},{D2=16},{C=12.0},{H=3.5},{F=0.30},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 216519 - Machined cup washer - Stainless steel A1 - NF E 27-619
Bill of material
Béné Inox 216519-6
Référence
216519-6
216519-6
Matière
Acier inoxydable A1
Nominal diameter
6
6
mm
Inside diameter
7.0
7.0
mm
Outer diameter
16
16
mm
Thickness
3.5
3.5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型