目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 215635-5
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 15 - Nuts
Inox A1
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_15/a1/215635.prj},{NB=bene_inox_215635-5},{REF=215635-5},{MAT=Inox A1},{D=M5},{DX=5.000},{D1=9.000},{H=4.200},{T=1.500},{E=2.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 215635 - Slotted round nut - Stainless steel A2 - DIN 546
Bill of material
Béné Inox 215635-5
Référence
215635-5
215635-5
Matière
Inox A1
-
M5
M5
D1
9.000
9.000
mm
H
4.200
4.200
mm
T
1.500
1.500
mm
E
2.000
2.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型