??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MOBP-TB - Motor Mounting Plates for Conveyor
Bill of material
MOBP-TB60-146
Part Number
Type
MOBP
No.
TB
Motor-size
Width
146 mm
Height
129 mm
Thickness
3.2 mm
Previews
3D
2D
Download CAD models