??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
MOBP-KN - Motor Mounting Plates for Conveyor
Bill of material
MOBP-KN60-96
Part Number
Type
MOBP
No.
KN
Motor Size
Width
96 mm
Height
117 mm
Thickness
3.2 mm
D1
mm
D2
mm
W1
mm
W2
mm
H1
mm
Previews
3D
2D
Download CAD models