??
Catalog navigation
CAD模型選擇
可提供的產品: 7
HELP_VARIABLE
Company
C Matic
Description
MO22 - Olive
Bill of material
03120020
Name
Code
Type
Material
Brass Nickel Plated
Øe Tube
mm
D1
mm
D1IN
in
G
g
OZ
oz
Working Temperature
-40 ÷ 150 °C
Working Temperature
-40 ÷ 302 °F
Working Pressure (max)
60 bar
Working Pressure (max)
363 psi
Conformity
RoHS
Application fields
Pneumatic, hydraulic and oleodynamic circuits
NN
0 mm
Previews
3D
尺寸
2D
下載CAD模型