??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
C Matic
Description
MO11 - Taper Straight, male
Bill of material
03010052
Name
Code
Type
Material
Brass Nickel Plated
Øe Tube
mm
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
CH1
mm
CH2
mm
G
g
OZ
oz
Working Temperature
-40 ÷ 150 °C
Working Temperature
-40 ÷ 302 °F
Working Pressure (max)
60 bar
Working Pressure (max)
363 psi
Conformity
RoHS
Application fields
Pneumatic, hydraulic and oleodynamic circuits
NN
0 mm
Previews
3D
Dimension
2D
Download CAD models