??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HECO-Schrauben
Description
MMS-plus - MULTI-MONTI-plus R , eye-bolt-anchor
Bill of material
MMS-plus R 6,0x40 znb 200 VAR
Article number
54280
Product Family
MULTI-MONTI-plus
Diameter
6.0 mm
Length
40 mm
Article description
MULTI-MONTI-plus R 6 x 40, eye-bolt-anchor, Setzwerkzeug, bright zinc plated, A2K, 200 pieces, VARIANTA - Boxes for professionals
Material
carbon steel
Head
eye-bolt-anchor
Head Diameter
14.0 mm
Recess
installation tool
Embedment depth 1
40 mm
Surface
bright zinc plated, A2K
Quantity per package
200 piece(s)
Package type
VARIANTA - Boxes for professionals
ETA admission
no
Weight
7.980 g
LOD Destination
LOD Level
Web Link
Link
Previews
3D
Dimension
2D
Download CAD models